Overview
News & Events
Newsletter
News Releases
Media Contacts

News Releases

Corning to Highlight Leadership in Plug & Play™ Universal Low-Loss Systems at its Second 2009 Corning Customer Day in Berlin

Berlin, Germany, April 20, 2009 – Corning Cable Systems GmbH & Co KG, part of Corning Incorporated’s (NYSE:GLW) Telecommunications segment, will demonstrate its leadership and innovation in Plug and Play™ Universal Low-Loss Systems at the second 2009 Corning Customer Day at Berlin European Headquarters on Apr. 22.

Corning Cable Systems Plug & Play Universal Low-Loss Systems are preterminated optical fibre cabling systems designed to dramatically improve performance for the increasing demand for high speeds in the data centre, enterprise building backbone and fibre-to-the-desk applications.

The factory-terminated solutions provide improved system performance, ensure component compatibility and yield consistent quality. Plug & Play Universal Low-Loss Systems components are simple to configure and can be installed, connected and made operational in a fraction of the time when compared to using conventional, field-termination methods. Universal wiring provides a simple migration path between two-fibre and parallel applications, and with the use of modular components, enables fast and simple networking moves, adds and changes without concerns associated with special polarity-compensating components.

Plug & Play Universal Low-Loss Systems, consisting of modules, trunks and extender trunks, harnesses and jumpers, features MTP®-to-LC Connector and MTP-to-SC Connector modules and harnesses with a maximum loss of 0.5 dB. The system provides architecture design flexibility while providing additional loss margin.

Corning Cable Systems Plug & Play Universal Systems are 100G Ethernet ready, capable of reliably supporting transmission speeds up to 100G with laser-optimized Corning® InfiniCor® 50 µm multimode (OM3) fibre. The deployment of Plug & Play Universal Systems today will support the migration path to 100G Ethernet in accordance with the IEEE 802.3ba Standard.

For additional information on Corning Cable Systems products and services, contact a customer service representative tollfree at 00-800-2676-4641 or 00 800 CORNING1, or directly under +49 30 5303 2214 or visit the Web site at www.corning.com/cablesystems.

About Corning Incorporated
Corning Incorporated (www.corning.com) is the world leader in specialty glass and ceramics. Drawing on more than 150 years of materials science and process engineering knowledge, Corning creates and makes keystone components that enable high-technology systems for consumer electronics, mobile emissions control, telecommunications and life sciences. Our products include glass substrates for LCD televisions, computer monitors and laptops; ceramic substrates and filters for mobile emission control systems; optical fibre, cable, hardware & equipment for telecommunications networks; optical biosensors for drug discovery; and other advanced optics and specialty glass solutions for a number of industries including semiconductor, aerospace, defense, astronomy and metrology.

Corning Cable Systems Contact:
Guillermo Idáñez 
(49 30) 5303-2362
guillermo.idanez@corning.com
Corning Communications Contact:
Lisa A. Burns
(607) 974-4897
guillermo.idanez@corning.com