Overview
Datacentre
xDSL
LANs
Next Generation Broadband Access (FTTx)

Splice & Test Equipment


STE_Splice_Test_Equipment

Besides the use of Corning's pre-connectorized FTTH solutions, a fiber optic network installation can be accomplished with fusion splice equipment. With huge numbers of connections and branchings, fusion splicers and test instruments are needed in the network's physical layer. From the central offices through distribution points such as street side cabinets and finally at the end users, available access points to the fiber optic network are at the same time potential splice and test spots.

  • Fusion splicers help to joint optical fiber sections along a link and to terminate its ends
  • Test units are the tool for fault location and approval of the network installation


More details: