FutureComTM EA System


Corning Cable Systems’ FutureCom EA System is specially designed to support 10 Gigabit Ethernet (10GBase-T) over 100 meters with enhanced performance margin. The system provides a universal generic cabling solution for the use of Ethernet, VoIP, telephone, TV and can save up to 80% of installation time thanks to its factory-terminated, 100% tested cable assemblies.

FutureCom EA exceeds international standards requirements –ISO/IEC 11801 AMD 1:2008, Class EA, and ANSI/TIA/EIA-568-B.2-10 Augmented Category 6 system.

The fully-shielded Cat.6A S500 module is the first in the industry to receive a certification, as per approved TIA Standard 2008-04, Augmented Category 6, ANSI/TIA/EIA-568-B.2-10 Component Standard. The module has also achieved Cat.6A component certification, as per approved ISO/IEC 11802:2002 Amd 1.0 and 2.0 (draft March 2009) international standard.

FutureCom EA System Resources:

Literature:
FutureCom EA System    
> FutureCom EA S500 Module   
> FutureCom EA e-Catalogue

Datasheets:
> FutureCom EA S500 Module 
> FutureCom EA Patchcord 

Certificates:
> FutureCom EA System, 6-connector channel 
FutureCom EA System, 6-connector permanent link  
> FutureCom EA Component ISO/IEC certifications
   * GHMT  
   * Delta 
> FutureCom EA Component TIA/EIA certification
   * GHMT  


Press Releases:
> Corning Cable Systems 10G Capable FutureCom S500 RJ45 Module Meets Latest International Standard, June 25 2009 
> Corning Cable Systems Announces the Launch of its FutureCom™ S500 RJ45 Module, November 27, 2008 
> Corning Cable Systems 10G Ready FutureCom™ 10TENe Copper System Exceeds Most Stringent Industry Standards, August 11 2008 

Contact a Corning Cable Systems sales representative in your area for further information