FlexNAP™ Terminal Distribution System 


FlexNAP™ is a revolutionary fiber optic cabling system with tap points which are factory-terminated at customer-specific locations along the length of the cable. Multiport Terminals can be connected to these tap points in the field in a matter of seconds without any specialist skills or equipment.

Very fast network deployment requiring a minimum of skilled splice resource
Deferred cost savings – Multiports only need to be added as needed
Supplied fully assembled and tested in the factory – high level of reliability in the field
Particularly suited to Greenfield FTTH deployments