Overview
News & Events
Newsletter
News Releases
Media Contacts

News Releases

Corning Cable Systems 10G Capable FutureCom™ S500 RJ45 Module Meets Latest International Standard

Berlin, Germany, June 25, 2009 – Corning Cable Systems GmbH & Co KG, part of Corning Incorporated’s (NYSE:GLW) Telecommunications segment, announces that its FutureCom™ S500 shielded copper RJ45 module has received Cat.6A component certification, as per approved ISO/IEC 11801:2002 Amd 1.0 and 2.0 (draft March 2009) international standard.

The two amendments (Amd. 1.0 and 2.0) of ISO/IEC 11801:2002 set the most demanding requirements to NEXT (near- end crosstalk), ACR-F and ACR-N (alien crosstalk, far- and near end) particularly in the upper frequency range of 500 MHz compared to TIA/EIA-568-B.2-10 specifications. The additional margin achieved provides flexibility in critical environments and higher network integrity

The FutureCom S500 module is part of the new FutureCom EA system, the latest addition to Corning’s 10Gbps Ethernet copper cabling systems family. The system provides a universal cabling solution for the use of Ethernet, VoIP, telephone, TV and other services. It also supports Power over Ethernet and Power over Ethernet Plus.

The FutureCom S500 modules incorporate robustness, ease of installation and handling, as well as high quality network performance. Its die-cast housing provides 360º shielding and protection, and its secured, dust-protection lid covers unused ports. The installation is made simple and fast by the innovative three-piece design and the intuitive wire management system. In installation environments where space is a concern, the module’s 0º and 90º cable entries allow easy installation.

As the other components of the FutureCom product family the FutureCom S500 is also available as Plug & Play system and allows for up to 80 percent faster installation time.

For more information on the FutureCom EA system and the FutureCom S500 module, please visit: http://www.corning.com/cablesystems/emea/en/applications/futurecom_ea.aspx 

For additional information on Corning Cable Systems products and services, contact a customer service representative toll-free at 00-800-2676-4641 or 00 800 CORNING1, or directly under +49 30 5303 2214, or visit the Web site at www.corning.com/cablesystems.

About Corning Incorporated
Corning Incorporated (www.corning.com) is the world leader in specialty glass and ceramics.  Drawing on more than 150 years of materials science and process engineering knowledge, Corning creates and makes keystone components that enable high-technology systems for consumer electronics, mobile emissions control, telecommunications and life sciences.  Our products include glass substrates for LCD televisions, computer monitors and laptops; ceramic substrates and filters for mobile emission control systems; optical fiber, cable, hardware & equipment for telecommunications networks; optical biosensors for drug discovery; and other advanced optics and specialty glass solutions for a number of industries including semiconductor, aerospace, defense, astronomy and metrology.

Corning Cable Systems Contact:
Guillermo Idáñez
(49 30) 5303-2362
guillermo.idanez@corning.com
Corning Communications Contact:
Lisa A. Burns
(607) 974-4897
burnsla@corning.com