Corning Life Sciences - Equipment
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
Enhance workflow efficiency and advance your research discoveries using high-performance, dependable Corning equipment with the complementary Corning consumables you know and trust.



Advance your research with the valuable, high quality instruments that have complemented Corning plasticware and glassware for more than 50 years. Labs worldwide count on Corning to provide innovative scientific laboratory equipment for life science, chemistry, and industrial applications.

Learn More

Equipment and Instruments


Applying Science to Life

How to Buy

Purchasing Options

What’s New

Featured Products, Promotions, and More

Axygen Axyspin Refrigerated Microcentrifuge

Axygen Axyspin Refrigerated Microcentrifuge

The new Axygen Axyspin refrigerated microcentrifuge is loaded with high-performance features to help

The new Axygen Axyspin refrigerated microcentrifuge is loaded with high-performance features to help you quickly process samples, including:

• Powerful refrigeration system that cools to 4°C in just 8 minutes.
• Exceptionally quiet and compact design.
• Uniquely designed 24-place rotor that provides easy access to the tops of sample tubes.
• Ability to accommodate 1.5 and 2.0 mL Axygen microcentrifuge tubes.

Read More

Axygen MaxyGene Thermal Cycler II

Axygen MaxyGene Thermal Cycler II

Simplified workflow - Improved throughput.

Extremely simple to program, compact in design and built to perform, the thermal cycler makes method optimization affordable and provides consistent, reliable results.

Watch Now

New Lab Startup Offer

New Lab Startup Offer

Get 25% in Free Lab Supplies

Get your new lab off to a great start by choosing any of Corning glassware brands, and you will receive free lab supplies equal to 25% of your total purchase.

Learn More

Get PYREX Glass for Your Clunker!

Get PYREX Glass for Your Clunker!

Have a tired old hot plate or stirrer taking up space in your lab?

Retire your worn out unit (regardless of make or model) and replace it with a new Corning hot plate or stirrer. Corning will reward you with free PYREX reusable glass!

Learn More

Featured Resources

Axygen Gel Documentation Systems: Everything You Expect From a High Resolution Gel Doc System—Except the High Price.

Axygen Gel Documentation systems easily capture publication quality, 16 bit TIFF images. The systems are quick to set up and have an intuitive user interface for image capture, annotation, and contrast adjustment.

Axygen® Gel Documentation System is an ideal system for labs that want good value without compromising ease of use or image quality. It includes a dual-wavelength transilluminator, 5.4 MP image resolution camera, and image acquisition software.

Axygen Gel Documentation System-BL has all the features of the standard Axygen Gel Documentation system, as well as built-in blue lights and a built-on Microsoft® Windows® tablet. The blue lights are designed for use with EtBr replacement dyes to prevent damage to DNA that will be excised for subsequent analysis.

Helpful Information