Industry-leading LCD glass substrates for evolving displays
Emerging Applications Drive Increased Demand for Thinner, Lighter LCD Display Panels
Corning® EAGLE XG® Slim Glass substrates enable panel manufacturers to innovate for thinner, lighter, and more environmentally conscious display panels. EAGLE XG Slim Glass delivers dimensional stability and exceptionally clean, smooth, flat surfaces – qualities essential to the successful manufacturing of LCD displays.
The glass composition includes no added heavy metals, reducing the environmental impact of manufacturing. EAGLE XG Slim Glass also features exceptional thinness, helping panel-makers reduce or completely avoid the potential environmental and health hazards associated with panel thinning.
EAGLE XG Slim Glass is available in 0.25 mm up to Gen 5.5, 0.3 mm up to Gen 6, 0.4 mm up to Gen 8.5, and 0.5 mm up to Gen 10.5 to enable thinner, lighter, and curved display panels.
The Story of Corning® EAGLE XG® Slim
From advantaged glass compositions to larger, thinner, and lighter substrates, Corning’s fundamental technology contributions have been essential to the birth and ongoing development of the display industry. To learn more view our innovation timeline.

Did you know?
EAGLE XG Slim Glass can be used for curved TV panels. Thin glass develops less stress when used in curved form factor displays (in comparison to thicker glass substrates).
EAGLE XG Slim Glass can be used for curved TV panels. Thin glass develops less stress when used in curved form factor displays (in comparison to thicker glass substrates).
View Now