Special Single-Mode Fiber | Photonic Materials | Corning
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
Bundle of clear glass fiber up close, multicolored-lighted backdrop

Special Single-Mode Fiber

Special Single-Mode Fiber

Our Fibers Offer Tighter Geometry for Consistent Splicing

Corning's suite of Special Single-Mode Fibers include:

  • Low wavelength RGB400 for sensors in Red-Green-Blue wavelengths
  • SMF-28e+® Photonic Fiber which has unique properties of reduced core-to-cladding offset, tighter cladding geometries for lower splicing losses, and guaranteed single-mode operation without cabling
  • ClearCurve® Photonic optical fiber for tight bending applications
  • RC SMF optical fiber which is an 80 micron clad design for small form factor applications