In this poster, we describe the advantages of Corning's newest vessel, the disposable spinner flask, which is designed to be single use with no assembly required. In this study, disposable spinner vessels were optimized using mammalian and insect sell lines. We assessed a variety of metabolic parameters as well as cell yield and viability under the various conditions. The performance of supension cell culture grown in disppsable and glass spinner vessels were compared.
This poster establishes automated cell harvesting and plating methods for different cell lines on a Tecan® Freedom EVO® robotic workstation. It shows that variation derived from liquid dispensing and measurement methodology were minor in comparison to those originating from indistinct cell suspension characteristics. It also shows that there are no significant differences in harvesting results between manual and robotic processing.
To save a PDF file, right click on the link and use
the "Save Target As" option to save the file to your computer.
The PDF files are best viewed in Adobe Acrobat Reader Version 4.0.