visit corning.com
visit corning.com
  inside corning gilbert  
  products + services  
  broadband  
  microwave  
  wireless  
  microwave product catalog  
  broadband product catalog  
  technical information  
  literature request  
  FAQs  
  our location  
  contact us  
  careers  
  Corning Cabelcon ApS  
 


 microwave  catalog

 other site  sections

corning home > corning gilbert > products + services > microwave >

microwave

GMS
GPO
GPPO
G3PO
tools

GMS
Corning Gilbert continues to meet the high standards of military and commercial applications with the exceptional features of its GMS product line. The GMS is a proven design and has been used for years in satellites, missile systems, radar and other high reliability applications. Designed for fast, easy and reliable engagement and disengagement, the GMS product line eliminates the need for torque wrenches.

GPO
The GPO is our first "push on" sub-miniature high frequency connector system. Corning Gilbert invented the GPO interface in the 1980's to answer the industry wide need for a compact design offering higher performance and ease of use in a high frequency RF connector. The GPO design is built around a floating "blindmatable adapter" often referred to as a bullet, which is captivated between two panel or circuit mounted receptacles called "shrouds". This floating interconnect system enables the system designer to work with looser alignment tolerances, easing the manufacturing by lowering assembly time and complexity. Additionally, this push on design eliminates the need for large and cumbersome nuts associated with SMA's and other threaded type connectors. The result is a compact interconnect which provides a designer with the flexibility required for today's dense package configurations.

GPPO
The GPPO interconnect series offers an even higher frequency push-on interconnect system than our GPO. The GPPO is considerably smaller than our compact GPO design, and is used in many space, military and commercial applications where vibration resistance, compact design and high performance are essential.

G3PO
Corning Gilbert G3PO™ offers increased packaged density, low weight, and performance at high frequency—all desired features for companies that specialize in the development of leading edge technology. A nano-miniature interconnect system, the G3PO’s push-on design enables quick and easy installation.

tools
We manufacture a full line of tools that support assembly and use of our GPO and GPPO interconnect systems. Our tools work with specific applications and are matched to individual Corning Gilbert part numbers. To place an order for a tool, refer to the Connector Assembly Procedures for that specific part number

To order a tool required for a specific application, please refer to the connector assembly procedures for the Corning Gilbert part number.

Microwave Product Catalog

return to top

 


Brochure Request




Click here to
request a brochure about our products



corning.com | inside corning | products + services | discovery center | media center | investor relations | careers

Report Bug Here

Copyright © 2008 Corning Incorporated. All rights reserved. | Legal Notices and Privacy Policy