Corning Gilbert Introduces the UltraEaseTM ID Connector
a Unique Identification Connector
Glendale, AZ, August 1, 2005 – Corning Gilbert, a subsidiary of Corning Incorporated (NYSE:GLW) introduces its UltraEaseTM ID connector, a new concept in drop identification.
To address the need of identifying which connector belongs to which customers, most cable systems use a certain type of tagging system. This is crucial when verifying which customer's service to connect or disconnect. In response to the need for a more accurate and easier identification, Corning Gilbert developed a drop connector that carries a unique ID number on each connector. The UltraEaseTM ID connector is available in the same four cable sizes as UltraEaseTM connectors. To continue the ease of use history, the same color coding as the standard UltraEaseTM connector is applied to the UltraEaseTM ID connector. Through the use of the new Corning Gilbert UltraEaseTM ID connectors instead of the traditional tags, a significant cost savings can be realized.
UltraEaseTM is a trademark of Corning Gilbert. Corning Gilbert owns U.S. Patent No. 6,790,081 for the 360° radial compression, U.S. Patent No. 6,887,102 for the patented grooved nut and U.S. Patent No. 5,975,591 for the sealed coupling nut design. For ordering information, please contact Customer Service at (800)-528-5567.
Corning Gilbert's broadband product portfolio will be on exhibit during the Cedia Expo, September 7-11 in Indianapolis, IN. For
more information, visit the Corning Gilbert Booth (#99A) during the show or the
Corning website at www.corning.com/corninggilbert.
About Corning Incorporated
Corning Incorporated (www.corning.com) is
a diversified technology company that concentrates its efforts on high-impact
growth opportunities. Corning combines its expertise in specialty glass,
ceramic materials, polymers and the manipulation of the properties of light,
with strong process and manufacturing capabilities to develop, engineer and
commercialize significant innovative products for the telecommunications, flat
panel display, environmental, semiconductor, and life science industries.
Media Relations Contact:
Mira Jubica
(623) 245-1050
jubicam@corning.com