visit corning.com
visit corning.com
  inside corning gilbert  
  our heritage  
  press releases  
  products + services  
  microwave product catalog  
  GMS product catalog  
  broadband product catalog  
  technical information  
  literature request  
  FAQs  
  our location  
  contact us  
  careers  
  Corning Cabelcon ApS  
 


 microwave  catalog

 other site  sections

corning home > corning gilbert > inside corning gilbert > press releases >

 
UltraRange TM Connector Series Corning Gilbert Introduces the UltraRangeTM Connector Series
a New Generation of High Performance F-Connectors

Glendale, AZ, August 1, 2005 – Corning Gilbert, a subsidiary of Corning Incorporated (NYSE:GLW) today announced the introduction of its UltraRangeTM connectors, Series 59 and 6. These connectors are part of Corning Gilbert's new generation of high performance sealed compression F-connectors.

"The new UltraRangeTM connectors have rugged all metal exteriors and combine high performance with ease of installation," said David Johnson, vice president of worldwide sales and marketing, Corning Gilbert Inc. The UltraRangeTM 59 & 6 connector designs incorporate a floating, free spinning nut (U.S. Patent No. 5,975,591) making installation connection faster and more reliable. The one-piece design eliminates any loose parts and connectorization can be performed rapidly and consistently without the risk of misalignment of multiple parts while using most commonly available compression tools.

The UltraRangeTM connector compression technology uses a new patent pending dual ramp gripping member that swages over a large area of the cable jacket providing 360 degrees of contact to the cable, excellent RF shielding integrity and a complete moisture seal to the cable jacket. The UltraRangeTM is also weather resistant when used with the Corning Gilbert Seal Ring (G-SR-1/2) and installed on a standard F female port (ANSI/SCTE SP 400 1996). Its sealing system passes the SCTE interface moisture migration tests (SCTE IPS TP 013).

UltraRangeTM is a trademark of Corning Gilbert. Corning Gilbert has one or more patents pending. For ordering information, please contact Customer Service at (800)-528-5567.

Corning Gilbert's broadband product portfolio will be on exhibit during the Cedia Expo, September 7-11 in Indianapolis, IN. For more information, visit the Corning Gilbert Booth (#99A) during the show or the Corning website at www.corning.com/corninggilbert.

About Corning Incorporated
Corning Incorporated (www.corning.com) is a diversified technology company that concentrates its efforts on high-impact growth opportunities. Corning combines its expertise in specialty glass, ceramic materials, polymers and the manipulation of the properties of light, with strong process and manufacturing capabilities to develop, engineer and commercialize significant innovative products for the telecommunications, flat panel display, environmental, semiconductor, and life science industries.

Media Relations Contact:
Mira Jubica
(623) 245-1050
jubicam@corning.com


corning.com | inside corning | products + services | discovery center | media center | investor relations | careers

Report Bug Here

Copyright © 2008 Corning Incorporated. All rights reserved. | Legal Notices and Privacy Policy