Corning Gilbert Introduces New KS Male to F Female Adapter, GF-625-CH-T
TM
Glendale, AZ, August 1, 2005 – Corning Gilbert, a subsidiary of
Corning Incorporated (NYSE:GLW) introduces a new version of its KS male to F
female Adapter, GF-625-CH-T. "The adapter has undergone significant performance
improvements to respond to the required usage of the return band for data and
VOIP services," said David Johnson, vice president of worldwide sales and
marketing, Corning Gilbert.
Since moisture is a leading cause of intermodulation (CPD) issues, one major
improvement on this product focuses on the elimination of moisture. The design
incorporates a standard F female port so that a seal ring (G-SR-1/2) is used to
prevent moisture entry at the F female interface. This adapter, when installed
with a seal ring and properly installed weatherproof F male connector, gives an
excellent barrier to moisture entry.
Another significant improvement is the incorporation of a new high force
cylindrical contact. This contact design is all metal Beryllium Copper (BeCu)
and does not depend on plastic to maintain high contact forces. Plastic is only
used for centering the contact and for guiding the cable center conductor into
the contact. This design ensures long term contact performance in higher
temperatures than are commonly seen in modern installations. This helps to
prevent any intermodulation (CPD) issues related to light spring contact.
For availability and ordering information, please contact Customer Service at
(800)-528-5567.
Corning Gilbert's broadband product portfolio will be on exhibit during the
Cedia Expo, September 7-11 in Indianapolis, Indiana. For more information,
visit the Corning Gilbert Booth (#99A) during the show or the Corning website
at www.corning.com/corninggilbert.
About Corning Incorporated
Corning Incorporated (www.corning.com) is a diversified technology company that
concentrates its efforts on high-impact growth opportunities. Corning combines
its expertise in specialty glass, ceramic materials, polymers and the
manipulation of the properties of light, with strong process and manufacturing
capabilities to develop, engineer and commercialize significant innovative
products for the telecommunications, flat panel display, environmental,
semiconductor, and life science industries.
Media Relations Contact:
Mira Jubica
(623) 245-1050
jubicam@corning.com
|