Thunderbolt™ Optical Cables by Corning unleash the brilliance of light to connect computers and devices at incredible
speed and over longer distances. They’re thin, light and remarkably tough — Optical Cables by Corning can be bent, squeezed, and tangled.
The future of device connectivity flows through Optical Cables by Corning.
- 10 Gb/s data rate (dual channel, bi-directional data transfer)
- Data and video on a single cable
- Daisy-chain up to six Thunderbolt devices
- Ultra-slim, “zero-bend” radius cable
- Hot swappable
- Electrically isolated, noise reducing design
- Enabled by Corning® ClearCurve® VSDN® optical fiber
- Class 1 Laser Product
* For use with self-powered peripherals only
More information on Thunderbolt