Corning® Multiple Position Stirrers

  Multiple Position Stirrer MP9I
  Figure 1. These Corning multiposition stirring platforms (Model MP9I shown) are available in 4, 5, and 9 position models. 
Corning offers stirrers that stir up to nine vessels at the same time. These stirring platforms are manufactured from a tough glass filled resin and come in 4, 5 and 9 position models.
  • Stirrer’s magnets and DC motor provide smooth, well coupled stirring up to 2,000 RPM.
  • Speed of all positions on the units is set simultaneously.
  • 2 voltages available to meet needs in North America, Europe and other locations with similar requirements.

 

Corning® Multiple Position Stirrer Ordering Information (Click on the appropriate product number under Power Requirements below to go to the catalog for detailed product descriptions and ordering information.)

Model

MP4I

MP5I

MP9I

Stirring positions 4 5 9
Stirring capacity 4-1L vessels 5-400 mL vessels 9-250 mL vessels
Stirring range  350-2000 RPM 350-2000 RPM 350-2000 RPM
Top plate material Glass filled resin Glass filled resin Glass filled resin

Power Requirements (Click on the appropriate product number below to go to the catalog for a detailed product description and ordering information.)

120V/60Hz 440824 440825 440826
230V/50Hz None   440834   None

Pick Your Hot Plates and Stirrers


Helpful Hints


 Hot Plates
 Single Position Stirrers
 Stirring Hot Plates
 Slow Speed Stirrers
 Hot Plate and Stirrer Accessories

 Hot Plate and Stirrer Document Library
 Corning Authorized Repair Facilities
 Hot Plate and Stirrer Product Literature