Corning® ClearCurve® OM2/OM3/OM4 multimode optical fiber


Corning® ClearCurve® multimode fiber can withstand tight bends and challenging cabling routes with significantly less signal loss than traditional multimode fiber. No more worries about tight bends due to challenging installations, fiber caught in cabinet doors or cable ties that are pulled too tight.  It is now possible to bend cables to significantly tighter bend radii without fear of impacting the performance of your optical fiber system.

With Corning ClearCurve multimode fiber, you get the performance benefits of multimode fiber while maximizing system reliability, minimizing downtime, and realizing overall space savings and reduced cost.

Smarter, faster, easier, greener, cooler. That’s Corning ClearCurve multimode fiber.

> ClearCurve multimode product information sheet  
> ClearCurve multimode optical fiber brochure   

Meet ClearCurve® multimode fiber

This new fiber makes it possible to bend cables tighter without fear of impacting system performance. View a video demonstration that compares the bending performance of ClearCurve multimode fiber with the bending performance of a standard 50-micron fiber. 56k100k300k 

Corning Announces Multimode Version of ClearCurve® Optical Fiber  More  

In the News

Corning Offers Two Products that Meet the New OM4 Multimode Fiber Industry Standard  More 

Technical Resources

> OM4 Frequently Asked Questions 
> Bend insensitive multimode fiber improves enterprise networks, Reprint with permission from the 4/2009 edition of Lightwave Magazine 
> An Intelligent evolution of bandwidth metrics, Reprinted with permission from the 2/2009 edition of Cabling Installation & Maintenance Magazine