Corning® Stirring Hot Plates
| |
|
|
Figure 1. Corning® stirring hot plates (Model PC-420D shown) can regulate temperatures up to 550°C while stirring at speeds up to 1150 RPM. |
| |
|
| |
|
| |
Figure 2. The PC-220 stirring hot plate offers a 4" x 5" (10.2 x 12.7cm) Pyroceram® top and closed-loop stirring for consistent and accurate speed. It gets the job done quickly, efficiently, and safely. |
| |
|
| |
|
| |
Figure 3. External temperature controller on both digital stirring hot plates (model PC-420D shown with optional temperature controller and support rod) monitor and control solution temperatures in vessels.
|
| |
|
For over forty years, Corning’s stirring hot plates with Pyroceram® glass-ceramic tops have been a laboratory standard. Now we’ve improved them by adding optional digital temperature and stirring speed displays.
New digital display Pyroceram® top stirring hot plates (Figure 1) are available in two top sizes:
- PC-420D with a 5" x 7" (12.7 x 17.8cm) Pyroceram® top
- PC-620D with a 10" x 10" (25.4 x 25.4cm) Pyroceram® top
A standard Pyroceram® top stirring hot plate is available in one size:
- PC-220 with a 4" x 5" (10.2 x 12.7cm) Pyroceram® top (Figure 2)
New Digital Stirring Hot Plates offer:
- Digital LED temperature display is adjustable in 5°C increments that blinks until set temperature is reached.
- Digital LED speed display gives you better control of your stirring process.
- Microprocessor maintains consistent and repeatable temperature settings from 5°C (if ambient temperature is 0°C or lower) up to 550°C.
- Exclusive closed-loop stirring control monitors and regulates the stirring speed for aqueous, viscous, or semi-solid solutions.
- Automatic ramp up speed adjustment minimizes decoupling.
- Optional external temperature controller (Figure 3; Cat. No. 6795PR) truly controls temperature inside the vessel and eliminates need to closely monitor liquid temperature.
New Digital Stirring Hot Plate Safety Features:
- Bright LED HOT TOP icon lights up when top plate is over 60°C, even when heat control is turned off.
- Separate temperature sensor provides power cutoff if unit overheats.
- Optional temperature controller (Figure 3; Cat. No. 6795PR) will shut off unit when controller is not in liquid.
All Corning® Stirring Hot Plates have:
- Low-Profile design that uses less space on bench tops and under hoods.
- Two piece casting design deflects spills away from electronics and includes a built in support rod mount.
- Hot top indicator light blinks a warning if the top is too hot to touch (>60°C; 140°F) - even when the unit is turned off.
- 2 year warranty
- Extra-large knobs with easy-to-read numbers provide better control, even while wearing bulky safety gloves.
- Choice of three voltages to meet power requirements globally (see Ordering Information below).
|
Corning Stirring Hot Plate Ordering Information (Click on the appropriate product number under Power Requirements below to go to the catalog for detailed product descriptions and ordering information.)
|
Model
|
PC-220
|
PC-420D
|
PC-620D
|
Top plate size
|
4" x 5"
|
5" x 7"
|
10" x 10"
|
|
10.2 x 12.7cm
|
12.7 x 17.8cm
|
25.4 x 25.4cm
|
Digital displays
|
None
|
Temperature (°C) & speed (RPM)
|
Temperature (°C) & speed (RPM)
|
Stirring range
|
60-100 RPM
|
60-1150 RPM
|
60-1150 RPM
|
Maximum temperature
|
550°C |
550°C |
550°C |
Top plate material
|
Ceramic |
Ceramic |
Ceramic |
Power Requirements (Click on the appropriate product number below to go to the catalog for a detailed product description and ordering information.)
|
120V/60Hz
|
6795-220
|
6795-420D
6795-420KIT* |
6795-620D
6795-620KIT* |
230V/50Hz
|
6796-220
|
6796-420D**
6798-420D*** |
6796-620D**
6798-620D*** |
100V/60Hz
|
6797-220
|
6797-420D
|
6797-620D
|
|
* Stirring Hot Plate Kit includes digital stirring hot plate with temperature controller, support rods and stir bar retriever.
** The 6796-420D & 6796-620D stirring hot plates are CE marked and approved for use in Europe.
*** The 6798-420D & 6798-620D stirring hot plates are not CE marked.
|
Pick Your Hot Plates and Stirrers
| | Helpful Information
|
| | |
| |