Microarray Surfaces

Corning offers a choice of three optimized surfaces for creating microarrays as well as two printing solutions and two hybridization solutions further optimized for these surfaces (Table 1). Click the desired surface for additional technical information.

Slide Surface

Recommended Printed Content 

Binding Interaction

Recommended Printing Solutions 

Recommended Hybridization Solutions

Epoxide Coated Slides   cDNA, long oligonucleotides (>50-mer) Covalent Pronto!™ Epoxide Spotting Solution  Pronto!™ cDNA/Long Oligo Hybridization Solution 
Short oligonucleotides (~30-mer) with or without amino modifications  Covalent  Pronto!™ Epoxide Spotting Solution  Pronto!™ Short Oligo Hybridization Solution 
UltraGAPS™ Coated Slides   cDNA, long oligonucleotides (>50-mer)  Ionic  Pronto!™ Universal Spotting Solution  Pronto!™ cDNA/Long Oligo Hybridization Solution 
GAPS™ II Coated Slides   cDNA, long oligonucleotides (>50-mer)  Ionic  Pronto!™ Universal Spotting Solution  Pronto!™ cDNA/Long Oligo Hybridization Solution 
Proteins
 
Ionic  Content-dependent  Ligand-dependent 

All Corning® Microarray Slides are manufactured under the most stringent conditions, cleaned and individually examined for mechanical defects and the presence of dust and glass particles. Surfaces are applied in an environmentally controlled, HEPA-filtered ISO Class 5 facility, resulting in coated slides with highly uniform surface properties and low autofluorescence. Surface wettability is consistent across the slide surface to assure uniform spot size and shape and to avoid uncontrolled wicking or poor volume transfer during printing. Packaging has been developed to maintain the appropriate storage environment.

Helpful Hints


 All Microarray Surface Vessels Product Catalog
 All Microarray Reagents and Solutions Product Catalog
 Microarray Surfaces Document Library
 Request a Sample