Corning Cell Culture Surfaces:
Corning® CellBIND® Polystyrene Surface

Table 1. Corning CellBIND Surface improves cell attachment by incorporating more oyxgen than other surface treatments

Surface Treatment Oxygen Incorporation (by ESCA)1 Contact Angle2 
Corning® CellBIND Surface   29.0%  12.3° - 16.3°
Traditional Tissue Culture Surface  17.2%  55.8° - 63.5°
Competitor's Amine Surface  14.1%  74.9°
1Vessels were incubated for 5 days at 52°C.
2Lower contact angle is more wettable and better for cell attachment.
 

The unique Corning CellBIND surface enhances attachment making it easier to grow fastidious cells under difficult conditions, such as reduced-serum or serum-free medium, resulting in higher cell yields. Developed by Corning scientists, this patented (US Patent # 6,617,152) technology uses a microwave process for treating the culture surface. This new process improves cell attachment by incorporating significantly more oxygen into the cell culture surface, rendering it more hydrophilic and increasing surface stability. 

Electron Spectroscopy Chemical Analysis (ESCA) shows that the amount of oxygen incorporated into the Corning CellBIND surface is over 60% higher than with the traditional tissue culture surface treatment (Table 1). Unlike poly-D-lysine and biological coatings, the Corning CellBIND surface is a nonbiological surface that requires no special handling or storage. Because the polymer is treated, rather than coated, the surface is consistent and stable.

Corning CellBIND Surface Benefits:

Some customer cell lines that have performed better on the Corning CellBIND Surface:
 CHSE-214
 HUVEC
 PC-12
 LNCaP
 HEK-293
 3T3
 CHO
 HEK-293
 HTB-13
 Caco-2
 Calu-3
 Hep-G2
 Saos-2
 U-2 OS
16HBE
 E4 embryo
 DLD1
 2/4/A1
 HCT-116
 A549
 C8B4
 1° Prostate
 Melanoma
 Preadipocytes
 1° Rat liver 
 Hi-5 (BTI-Tn-5B1-4)
 Endothelial cells
 MBDK
  • Quickly adapts cells to reduced serum or serum-free conditions
  • May eliminate the need for expensive coatings
  • Improves attachment and yield
  • No special handling or storage required

Corning CellBIND Surface works with:

  • Primary Cultures – helps them attach without need for expensive biological coatings
  • Roller bottle cultures – cells attach faster and remain attached longer
  • Transfected cells – helps them stay attached when over-expressing proteins

 

Other Cell Culture Surfaces


Helpful Information


 Untreated Polystyrene Surface
 Ultra-Low Attachment Coated Surface
 Standard Tissue Culture Treated Surface
 Poly-D-lysine Coated Surface

 Cell Culture Surface References
 Corning® CellBIND® Surface
 Cell Culture Surfaces Document Library
 Cell Culture Surface Selection Chart
 Request a Sample

 

Available Products (Catalog)


 All Corning CellBIND Surface Vessels