PYREX® Wide Mouth Storage Bottles
| |
|
| |
Figure 1. PYREX® wide mouth bottles include a linerless, one-piece autoclavable orange polypropylene plug seal GLS80 threaded cap with a drip-free pouring ring. |
These new PYREX
® wide mouth storage bottles are designed as heavy duty storage bottles as well as mixing and sampling. The extra wide mouth (69mm inner diameter) gives easier access for pouring and removing pastes, powders and larger items. They include a linerless, one-piece autoclavable orange polypropylene plug seal GLS80 threaded cap with a drip-free pouring ring.
Bottle Features:
- Available in three sizes: 500mL, 1L and 2L
- Neck opening is 5 times larger than on GL45 threaded bottles – much easier to add or remove powders and easier to clean
- Easily holds wide mouth funnels
- Extra wide neck opening for easier access and pouring
- High thermal shock resistance; useable up to 500ºC and in microwave ovens
- Traceability Code for easier documentation
| |
|
| |
Figure 2. Extra wide neck opening for easier access and pouring.
|
- PYREX® bottles can be sterilized by autoclaving or dry heat; polypropylene caps can be autoclaved
- Permanent white enamel graduations and marking spot
Cap Features:
- Easy on-off quick release cap
- One piece cap seal using an integral plug designed to mold against the inside rim on the bottle
- Audible click when cap is sealed on bottle
Click here to learn more about PYREX® Wide Mouth Storage Bottles in our Product Catalog