Overview
InfiniCor fibers
ClearCurve multimode fiber
ClearCurve single-mode fiber
SMF-28e+™ optical fiber
SMF-28e® XB optical fiber
LEAF fiber
SMF-28 ULL fiber
Vascade fibers
Specialty fibers
FAQs

Corning® LEAF® optical fiber


Corning® LEAF® optical fiber is the world’s most widely deployed non-zero dispersion shifted fiber. Across six continents, we’ve sold over 30 million kilometers of this advanced, high-performance fiber. new LEAF spoolA backbone by LEAF® fiber provides network capacity and flexibility enabling future growth and compatibility with emerging network technologies. With the lowest attenuation at 1550 nm, moderate dispersion and large effective area, LEAF fiber continues to be the fiber of choice for today’s high-data-rate and tomorrow’s all-optical long-haul and metropolitan networks. 

LEAF optical fiber product information sheet
English Spanish  

How to Order

LEAF optical fiber ordering information.  More 

In the News

Corning® LEAF® Fiber Passes 30 Million Kilometers Sold to Worldwide Customers. More 

Corning and Infinera to Demonstrate Long-Haul Network Design Simplification at OFC/NFOEC 2008.   More 

Videos

Learn how you use LEAF® fiber  56k100k  | 300k 
Learn about the history of LEAF® fiber  56k100k  | 300k 
Learn about the LEAF® fiber 30 million kilometer milestone  56k | 100k300k 
Learn about the adaptability of LEAF® fiber  56k100k300k 
Learn about technology trends and LEAF® fiber  56k100k300k 

Technical Resources

> An Introduction to the Fundamentals of PMD in Fibers  
> Explanation of Reflection Features in Optical Fiber as Sometimes Observed in OTDR Measurement Traces
> Flexible 10.7 Gb/s DWDM Trasmission over up to 1200 km with Optical In-Line or Post-Compensation of Dispersion Using MLSE-EDC 
> Low-dispersion fiber complements dispersion-tolerant technology, reprinted with permission from Lightwave Magazine  
> Nortel Long-Haul Transmission Gear and Corning® Ultra-Low-Loss Fiber Enable Longer Span and Longer Reach Network Designs 
> 10.7 Gb/s CWDM system transmission with 8 channels in 140 nm bandwidth over 120 km using to SOAs  
> 40 Gb/s uncompensated 8-channel CWDM system over 30 km of non-zero dispersion shifted fiber 
> Field Measurements of Deployed Fiber  
> Large effective area non-zero dispersion shifted fiber in metro/provincial network environments  
> Optical demultiplexer filtering to increase the uncompensated reach of 10-Gbit/s directly modulated lasers  
> Statistical PMD Specification - Evolution, Utilization and Control (Conference Presentation)  
> Statistical PMD Specification - Evolution, Utilization and Control (Conference Paper)  
> Modeling and experiments of Raman assisted ultra long-haul terrestrial transmission over 7500 km      
   
View the full list of long-haul white papers. 

View the full list of long-haul article and news reprints.