Avoid Contamination!
Corning® Aseptic Transfer Caps

  Aseptic Transfer Cap
 

Figure 1. To pour or not to pour!
Corning® Aseptic Transfer Caps for Disposable Spinner and Erlenmeyer Flasks now offer a safer alternative.

   
  Erlenmeyer Flasks with Aseptic Transfer Caps
  Figure 2. Corning® 2L and 3L Disposable Erlenmeyer Flasks with the optional Aseptic Transfer Caps attached.
 
  Disposable Spinner Flasks with Aseptic Transfer Caps
  Figure 3. Corning® 1L and 3L Disposable Spinner Flasks with the optional Aseptic Transfer Caps attached.  
Pipetting is not practical or convenient for aseptically filling or emptying large culture vessels. As a result, pouring is often used but this increases the risk of contamination (Figure 1). To solve this problem Corning has developed sterile Aseptic Transfer Caps for filling disposable 1L, 2L and 3L Erlenmeyer and 500mL and 1L Spinner Flasks. These new transfer caps will both reduce contamination and enhance the productivity of your cell culture operations.

 

Key Features

  • Double-bagged and gamma sterilized to 10-6 SAL
  • Hydrophobic 0.2µm pore PVDF membrane vent filters
  • Biocompatible C-Flex® tubing and angled polypropylene dip tubes

Corning® Aseptic Transfer Caps for Disposable 1L, 2L and 3L Erlenmeyer Flasks (Figure 2)

  • 50mm diameter 0.2µm pore PVDF membrane vent filter.
  • Choice of tubing sizes and connectors for the external liquid transfer port:
    - A 1/4 inch (6.4mm) ID, 3/8 inch (9.5mm) OD C-Flex® transfer tubing has a terminal MPC male disconnect with a female sealing cap.
    - A 1/8 inch (3.2mm) ID, 1/4 inch OD C-Flex® transfer tubing has a terminal male luer lock with a female luer sealing cap.

Corning Aseptic Transfer Caps for Corning® Disposable 500mL, 1L and 3L Spinner Flasks with GL45 threaded caps (Figure 3)

  • 25mm diameter 0.2µm pore PVDF membrane vent filter
  • External 1/8 inch (3.2mm) ID, 1/4 inch (6.4mm) OD C-Flex® transfer tubing has a male luer lock closed with a female luer cap.
  • Rigid angled polypropylene dip tube reaches flask bottom without impeding the action of the impeller.

Learn more about Corning® Aseptic Filling Caps in our product catalog:

 

 > Aseptic Filling Caps for Disposable Spinner Flasks 

 > Aseptic Filling Caps for Disposable Erlenmeyer Flasks 

Learn more about Corning® Disposable Spinner Flasks and Erlenmeyer Flasks in our product catalog:

 

 > Disposable Spinner Flasks 

 > Disposable Erlenmeyer Flasks with Baffles 

 > Disposable Erlenmeyer Flasks without Baffles 

Helpful Information


 Suspension Culture Document Library
 Request a Sample