UniCam® Connector Resources


Quick
UniCam® Connectors can be installed in less than one minute, or one third the time of standard field-polish connectors.

Easy
The patent-pending Continuity Test Set (CTS) allows the installer to verify that the installation was performed correctly,  the first time, every time. The UniCam Connector does not require messy epoxies or polishing papers. With UniCam Connector technology one tool kit will install LC, SC, ST® Compatible. UniCam Connector installation is as easy as strip, clean, cleave, insert, cam and crimp.

Reliable
UniCam Connector technology has been field proven since 1993, with over 45 million units sold. UniCam Connectors boast Telcordia GR-326 quality end-faces and laser-cleaved, pre-stubbed fibers, and every connector is tested for insertion loss before it is shipped.

UniCam Connector Products 

Technical Resources 

Multimedia Resources 

Frequently Asked Questions (FAQs) 

100% Yield Guarantee

Click here to register your UniCam Pretium Toolkit and stay up-to-date on product enhancements and updates