Splice and Test Equipment Rental Part Numbers


Please contact your Customer Service Representative at 1.800.743.2673 for a price quote.

Fusion Splicers and Cleavers Back to Top
Description Part Number

Model M90i Fusion Splicer  
with cleaver and heat-shrink oven

RM90I
Model M90 Fusion Splicer   
with cleaver and heat-shrink oven
RM90
OptiSplice® Premier iLID Fusion Splicer   
with Windows XP® Professional operating
system, cleaver and heat-shrink oven
RILID
Model X77 Micro Fusion Splicer  
with cleaver and heat-shrink Oven
RX77
FuseLite® II Termination System  
with cleaver
RFUSELITE
OptiSplice LID Micro Fusion Splicer
with cleaver and heat-shrink Oven
ROSLID
OptiSplice One Handheld Fusion Splicer
with cleaver and heat-shrink Oven
ROSONE
OptiSplice Ribbon Handheld Fusion Splicer
with cleaver, hot stripper and heat-shrink Oven
ROSRIBBON
Video Probe for Connector Inspection
for use with OV-1000
RPROBE
Video Probe Tip
for patch cord or bulkhead
RVPROBETIP
OTDRs and Access Jumpers Back to Top
Description Part Number
Model 340 OTDR Plus™ Multitester II  
Dual MM (850/1300 nm) / Dual SM
(1300/1550 nm)
R340DM/DS
Model 340 OTDR Plus™ Multitester II  
(1625 nm)
R340-1625
Model OV-1000 OTDR
Dual MM (850/1300 nm) / Dual SM
(1310/1550 nm)
R1000DM/DS
Multimode Access Jumper
50 µm with a FC Connector
RACCJUMPMM50FC
Multimode Access Jumper
50 µm with a LC Connector
RACCJUMPMM50LC
Multimode Access Jumper
50 µm with a MTRJ Connector
RACCJUMPMM50MTRJ
Multimode Access Jumper
50 µm with a SC Connector
RACCJUMPMM50SC
Multimode Access Jumper
50 µm with a ST Connector
RACCJUMPMM50ST
Multimode Access Jumper
62.5 µm with a FC Connector
RACCJUMPMM62.5FC
Multimode Access Jumper
62.5 µm with a LC Connector
RACCJUMPMM62.5LC
Multimode Access Jumper
62.5 µm with a MTRJ Connector
RACCJUMPMM62.5MTRJ
Multimode Access Jumper
62.5 µm with a SC Connector
RACCJUMPMM62.5SC
Multimode Access Jumper
62.5 µm with a ST Connector
RACCJUMPMM62.5ST
Single-Mode Access Jumper
with a FC Connector
RACCJUMPSMFC
Single-Mode Access Jumper
with a LC Connector
RACCJUMPSMLC
Single-Mode Access Jumper
with a MTRJ Connector
RACCJUMPSMMTRJ
Single-Mode Access Jumper
with a SC Connector
RACCJUMPSMSC
Single-Mode Access Jumper
with a ST Connector
RACCJUMPSMST
Test Sets / Talk Sets Back to Top
Description Part Number
OTS-400 Series Multimode Test Set 850nm/1300nm (two hand held units with ST ports; bidirectional testing) ROTS400MM
OTS-400 Series Single-Mode Test Set
1310nm/1550nm (two hand held units with FC ports; bidirectional testing)
ROTS400SM
OTS-400 Series Multimode/Single-Mode
Test Sets 850nm, 1300nm, 1310nm 1550nm.
ROTS400SM/MM
Multimode Test Set
850nm/1300nm (two hand held units with ST ports; bidirectional testing)
RTESTSETMM
Single-Mode Test Set
1310nm/1550nm (two hand held units with FC ports; bidirectional testing)
RTESTSETSM
Multimode/Single-Mode Test Sets
850nm, 1300nm, 1310nm 1550nm
RTESTSETSM/MM
SmallTALK® Talk Set
FC Connectors
RTALKSET
Multimode Reference jumper
50 µm with a FC connector
RREFJUMPMM50FC
Multimode Reference jumper
50 µm with a LC connector
RREFJUMPMM50LC
Multimode Reference jumper
50 µm with a MTRJ connector
RREFJUMPMM50MTRJ
Multimode Reference jumper
50 µm with a SC connector
RREFJUMPMM50SC
Multimode Reference jumper
50 µm with a ST connector
RREFJUMPMM50ST
Multimode Reference jumper
62.5 µm with a FC connector
RREFJUMPMM62.5FC
Multimode Reference jumper
62.5 µm with a LC connector
RREFJUMPMM62.5LC
Multimode Reference jumper
62.5 µm with a MTRJ connector
RREFJUMPMM62.5MTRJ
Multimode Reference jumper
62.5 µm with a SC connector
RREFJUMPMM62.5SC
Multimode Reference jumper
62.5 µm with a ST connector
RREFJUMPMM62.5ST
Single-Mode Reference jumper
with a FC connector
RREFJUMPSMFC
Single-Mode Reference jumper
with a LC connector
RREFJUMPSMLC
Single-Mode Reference jumper
with a MTRJ connector
RREFJUMPSMMTRJ
Single-Mode Reference jumper
with a SC connector
RREFJUMPSMSC
Single-Mode Reference jumper
with a ST connector
RREFJUMPSMST
Fiber Optic Connector Tool Kits Back to Top
Description Part Number
UniCam® Connector Tool Kit
Installation Kit with VFL for ST® Compatible,
SC and LC UniCam Connectors
RUNICAM
UniCam® MTP® Connector Tool Kit
Installation Kit for UniCam MTP Connectors
RMTPUNICAM
Anaerobic Installation Tool Kit
Installation Kit for ST® Compatible, SC and LC Anaerobic Connectors
RANAEROBIC
UniCam Pretium™ Installation Tool Kit
Installation Kit with VFL for ST® Compatible, SC and LC UniCam Connectors
RPRETIUM
Cable Preparation/Fusion Splicing Tool Kit RTOOLKIT
CamSplice® Tool Kit
Installation Kit for CamSplices (95-000-04)
RCAMSPLICE
Accessories Back to Top
Description Part Number
FBC-005 High-Precision Cleaver
Typically used with Model M90 Fusion Splicer
RCLEAVER-005
FBC-006 Precision Cleaver
Typically used with X77 Micro Fusion Splicer
RCLEAVER-006
FBC-012 High-Precision Cleaver
Cleaves 2-12 fiber ribbons
RCLEAVER-012
CheckPoint™ Fiber Identifier RCHECKPOINT
Visual Fault Locator  
(VFL)
RVFL
Fiber Access Tools
Specify OFAT, NOFAT, STOFAT, UAT, RST
RACCESSTOOL
Heat Shrinks 60 mm 
(Packs of 50) Sold with Splicer Rental only
RHEATSHRINK01
Heat Shrinks Ribbon 
(Packs of 25) Sold with Splicer Rental only
RHEATSHRINK02
CamSplices 
(Packs of 6) Sold with CamSplice Kit Rental only
RMECHSPLICE