Fiber in bending conversion calculator

This calculator can be used to estimate the maximum stress associated with fiber in bending. It can also be used to determine the minimum bend radius value necessary to remain below a given stress level. The calculator updates the field values after each keystroke, and the data is for 125 µm glass cladding diameter fiber.

 

Bend Radius (mm)

Stress (kpsi)

Stress (GPa)

Fiber in tension conversion calculator

This calculator can be used to convert between force, stress, and strain values. The calculator updates the field values after each keystroke, and the data is for 125 µm glass cladding diameter fiber.

 

Gramsforce

Stress (kpsi)

Stress (GPa)

Strain (%)

Fiber wound in tension stress calculator

This calculator can be used to estimate the maximum stress on a fiber coiled with a specific winding tension. The calculator updates the results fields when input values are entered. The data is for 125 µm glass cladding diameter fiber.


Input Values

Bend Radius (mm)

Wind Tension (grams)


Results

Maximum Stress (kpsi)

Maximum Stress (GPa)